CBT-TV
-
Type 3 surge protection device
2857293
Socket strip (5x) with surge protection for power supply and TV antenna. Power display switches off automatically when there is a malfunction due to overload.
Product details
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Socket strip |
For country-specific use in | D, I, NL, E, P |
Surge protection fault message | optical |
EN type | T3 |
Connection method | TV connector |
Width | 81 mm |
Height | 271 mm |
Depth | 42 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Power supplies | |
Direction of action | L-N-PE & Signal Line-Signal Line-Earth Ground |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L-PE) | 260 V AC |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Nominal discharge current In (8/20) µs (N-PE) | 1.5 kA |
Voltage protection level Up (L-N) | ≤ 1.3 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.2 kV |
≤ 650 V | |
≤ 650 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL/C) |
Information technology | |
Maximum continuous voltage UC (line-shield) | 50 V AC |
72 V DC | |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
Nominal discharge current In (8/20) µs (line-shield) | 2.5 kA |
Nominal discharge current In (8/20) µs (shield-ground) | 5 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 1 kV |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 500 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 1 kV |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 500 V |
Residual voltage at In (conductor-ground) | ≤ 30 V |
Residual voltage at In (conductor-shield) | ≤ 30 V |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 100 ns |
Input attenuation aE, asym. | 1.5 dB (≤ 860 MHz) |
Cut-off frequency fg (3 dB), asym. (shield) in 75 Ω system | 1 GHz |
Frequency range | 0 Hz ... 1000 MHz |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
VDE requirement class | C2 |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11/A11 | |
IEC 61643-21 | |
IEC 61643-21 |
Mounting type | Socket strip |
Item number | 2857293 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | CL1454 |
GTIN | 4017918876159 |
Weight per piece (including packing) | 779.3 g |
Weight per piece (excluding packing) | 733.2 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia