TP 3057Q - Touch panel
2400452

Touch panel, 14.5 cm / 5.7"-TFT display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm® Cortex®-A8, 800 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+ / AX OPC Server, without bus system

Product details








Your advantages

Acoustic warning from alarms via integrated buzzer (85 dB)
Energy efficient due to LED backlighting
Visu+ RT and AX OPC server integrated as standard in all devices
Easy IP address allocation and active connection monitoring thanks to PROFINET-Device according to Conformance Class B
Display available in sizes from 14.5 cm (5.7") to 39.05 cm (15.4")
Versatile communication options, even with third-party systems, thanks to numerous drivers and interfaces
Easy installation, low installation depth, and compact design
Short startup time