MACX MCR-EX-SL-RTD-I-SP-NC
-
Temperature measuring transducer
2924168
Ex i temperature transducer: converts signals from resistance temperature detectors installed in the Ex area and transmits a 0/4 - 20 mA signal to a load in the safe area. Freely programmable, spring-cage terminal blocks. Replacement item: 1050252 MACX MCR-EX-RTD-I-SP.
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Application | Temperature |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Alignment span | ± 5 % |
Alignment zero | ± 5 % |
Electrical isolation | 3-way isolation |
Step response (0–99%) | 700 ms |
≤ 1100 ms | |
Temperature coefficient, typical | 0.01 %/K |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Input/power supply | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Power dissipation | < 1 W |
Signal | |
Number of inputs | 1 |
Input signal | Temperature |
Resistor | |
Measurement | |
Description of the input | intrinsically safe |
Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
Temperature measuring range | -200 °C ... 850 °C (Range depending on the sensor type) |
Linear resistance measuring range | 0 Ω ... 2000 Ω |
Max. permissible overall conductor resistance | 50 Ω (Per cable) |
Sensor input current | 200 µA ... 1 mA |
Temperature measuring range | min. 50 K |
Switching: | |
Configurable/programmable | no |
Signal | |
Output description | Current output |
Number of outputs | 1 |
Configurable/programmable | Yes |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | ≤ 500 Ω |
Output ripple (current) | < 50 µAPP |
< 10 µArms | |
Behavior in the event of a sensor error | As per NE 43 or can be freely defined |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Safety data | |
Max. output voltage Uo | 6 V |
Max. output current Io | 6.3 mA |
Max. output power Po | 9.4 mW |
Safety-related maximum voltage Um | 253 V AC |
125 V DC | |
IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1.4 µF, 10 mH / 1.9 µF, 1 mH / 2.7 µF |
IIB (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 6.9 µF, 10 mH / 9.4 µF, 1 mH / 15 µF |
IIA (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 10 µF, 10 mH / 13 µF, 1 mH / 21 µF |
Status display | LED supply voltage, PWR (green) |
Red LED, flashing 2.8 Hz (cable error, sensor error on input or output, ERR) | |
Red LED, flashing 1.2 Hz (simulation mode, ERR) | |
Red LED, permanently on (module error, ERR) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 116 mm |
Depth | 114.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC/IIB |
II (1) D [Ex ia Da] IIIC | |
II 3(1) G Ex nA ic [ia Ga] IIC T4 Gc X | |
Certificate | IBExU 09 ATEX 1013 |
IECEx | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex nA ic [ia Ga] IIC T4 Gc | |
Certificate | IECEx IBE 09.0001X |
UL, USA/Canada | |
Identification | Class I Div 2; IS for Class I, II, III Div 1 |
Certificate | , C.D.-No 83104549 |
KC-s | |
Identification | [Ex ia] IIC/IIB |
Certificate | 17-KA4BO-0414X |
Shipbuilding approval | |
Identification | C, EMC1 |
Certificate | GL 86 644-10HH |
EAC Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Certificate | RU C-DE.AB72.B.00093/19 |
INMETRO | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex nA [ia Ga] IIC T4 Gc | |
Certificate | DNV 18.0142 X |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Electrical isolation | 3-way isolation |
Mounting type | DIN rail mounting |
Item number | 2924168 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK3 |
Product key | DK1215 |
GTIN | 4046356438957 |
Weight per piece (including packing) | 179.2 g |
Weight per piece (excluding packing) | 132.1 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ETIM
ETIM 9.0 | EC002919 |
UNSPSC
UNSPSC 21.0 | 41112105 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
TC-D37SUB-AIO16-EX-PS-UNI - Module carrier 2902932
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
Your advantages
Power supply possible via DIN rail connector
Programming during operation with Ex measuring circuit connected and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
Input for resistance thermometers and resistance-type sensors, [Ex ia] IIC
Installation in zone 2, protection type "n" (EN 60079-15) permitted
3-way electrical isolation
Output: 0 mA ... 20 mA or 4 mA ... 20 mA
Status indicator for supply voltage, cable, sensor, and module errors
Configuration via software (FDT/DTM): sensor type, connection technology, measuring range, measuring unit, filter, alarm signal, and output range
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia