VAL-US-120/65/1+0-FM
-
Surge protection device
2910355
Surge protective device,UL Listed type 1 and IEC type 2, single channel with remote indicator contact for 120 V AC
Product details
Product type | Surge protection for NEMA power supply units |
Product family | VALVETRAB US |
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | TN-C |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 17.6 mm |
Height | 96.8 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-PEN |
Direction of action | 1L-GND |
Nominal voltage UN | 120 V AC (TN-C) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 175 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 0.8 mA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 65 kA |
Total discharge current ITotal (10/350) µs | 12.5 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 0.8 kV |
Residual voltage Ures | ≤ 0.8 kV (at In) |
≤ 0.75 kV (at 10 kA) | |
≤ 0.65 kV (at 5 kA) | |
≤ 0.5 kV (at 3 kA) | |
TOV behavior at UT | 208 V AC (5 s / withstand mode) |
240 V AC (120 min / safe failure mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 80 A (gG) |
Max. backup fuse with branch wiring | 160 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 175 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR | 700 V |
UL type | type 1 |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 65 kA (acc. IEC61643-1) |
80 kA (acc. NEMA LS1) | |
Mode of protection | L-N |
L-G | |
Nominal voltage | 120 V AC (Single-phase) |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
SPD Type | 1 |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 14 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2910355 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL115U |
GTIN | 4055626444956 |
Weight per piece (including packing) | 177.3 g |
Weight per piece (excluding packing) | 150 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-US-120/65-P - Type 1 surge protection plug 2910330
Your advantages
With floating remote indication contact
UL open terminal listed SPD
Thermal disconnect device for each individual plug
Mechanical coding of all slots
Optical, mechanical status indication for the individual arresters
Pluggable
Secure hold of plugs in the event of high lightning current loads and strong vibrations thanks to new latching
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia