DT-UFB-485/BS
-
Surge protection device
2920612
9-pos. D-SUB attachment plug with surge protection for RS-485 interfaces. Can alternatively be snapped onto DIN rails.
Product details
Product type | Surge protection for information technology |
Product family | DATATRAB |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Type | Attachment plug for DIN rail mounting |
Number of positions | 5 |
Wire pairs per module | 2 |
Insulation characteristics | |
Overvoltage category | II |
Connection method | D-SUB-9 |
Dimensional drawing |
|
Width | 25 mm |
Height | 108 mm |
Depth | 63 mm |
Color | silver-colored |
black (RAL 9005) | |
Housing material | Die-cast zinc |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Ground/Shield |
Maximum continuous operating voltage UC | 12 V DC |
Rated current | ≤ 380 mA (25 °C) |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (line-line) | ≤ 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | ≤ 5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 700 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 25 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 700 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 25 V |
Residual voltage at In (conductor-conductor) | ≤ 25 V |
Residual voltage at In (conductor-ground) | ≤ 55 V |
Residual voltage at In (line-signal ground) | ≤ 25 V |
Voltage protection level Up (line-line) | ≤ 30 V (B2 - 100 A) |
≤ 30 V (C1 - 500 A) | |
≤ 40 V (C2 - 5 kA) | |
Voltage protection level Up (line-earth) | ≤ 700 V (B2 - 100 A) |
≤ 700 V (C1 - 500 A) | |
≤ 750 V (C2 - 5 kA) | |
Response time tA (line-line) | ≤ 100 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 30 MHz) |
typ. 0.3 dB (≤ 7 MHz/150 Ω) | |
typ. 0.3 dB (≤ 2 MHz / 600 Ω) | |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 50 MHz |
Resistance per path | 3.3 Ω 10 % |
Surge protection fault message | none |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
B2 - 4 kV / 100 A | |
Impulse durability (line-earth) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
D1 - 1 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / VDE 0110-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
DIN EN 61643-21 | |
IEC 61643-21 | |
DIN EN 61643-21 | |
Standards/specifications | DIN EN 61643-21 |
Note | 2002 |
Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
Item number | 2920612 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3 |
Product key | CL3112 |
GTIN | 4046356155120 |
Weight per piece (including packing) | 333.9 g |
Weight per piece (excluding packing) | 305.2 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ECLASS-15.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | b78e1f30-e7f7-4b94-ab29-03ca31f51088 |
Your advantages
Easy network integration via D-SUB connection
No signal interference with adapted protective circuit
Can be installed in a control cabinet by removing the ground connection adapter
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia