UC-EM (19X9) YE CUS
   - 
  Snap-in markers
    
      0828241
      
      
    
  
      Product details
| Product type | Gerätemarker | 
| Marking | |
| Number of individual labels | 20 | 
| Number of individual labels per row | 5 | 
| Identification technology | UV LED technology | 
| Width | 19.85 mm | 
| Height | 8.90 mm | 
| Depth | 3.20 mm | 
| Length | 9 mm | 
| RoHS compliant | yes | 
| Color | yellow (RAL 1018) | 
| Material | PA | 
| Flammability rating according to UL 94 | V2 | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 120 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 | 
| Components | free from silicone and halogen | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C | 
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Standards | |
| Standards/regulations | EN 45545-2 | 
| Mounting type | snapped into marker carrier | 
| Item number | 0828241 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8 | 
| Product key | BG8147 | 
| GTIN | 4046356478922 | 
| Weight per piece (including packing) | 12.17 g | 
| Weight per piece (excluding packing) | 11.67 g | 
| Customs tariff number | 49119900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281103 | 
| ECLASS-15.0 | 27281103 | 
ETIM
| ETIM 9.0 | EC001288 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.07 kg CO2e | 
Compatible products
PHOENIX CONTACT Trading LLC
        
        Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia