SAC-5P-5,0-150/M12FR-3L VW
-
Sensor/actuator cable
1550546
Sensor/actuator cable, 5-position, PUR halogen-free, irradiated, orange RAL 2003, free cable end, on Socket angled M12, coding: A, with 3 LEDs, cable length: 5 m, Customer-specific version
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 3 LEDs |
Status display present | yes |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 5 m |
PUR irradiated halogen-free orange [151] | |
Number of positions | 5 |
Shielded | no |
Cable type | PUR irradiated halogen-free orange [151] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.05 mm ±0.05 mm |
External cable diameter | 5.90 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | orange RAL 2003 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE |
Single wire, color | brown, white, blue, black, green-yellow |
Overall twist | 5 cores, twisted |
Max. conductor resistance | ≤ 57 Ω/km |
Nominal voltage, cable | 250 V (AC) |
Test voltage | 2000 V (50 Hz, 5 minutes) |
Smallest bending radius, fixed installation | min. 25 mm |
Smallest bending radius, movable installation | min. 40 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 59 mm, Traversing path: 10 m, Traversing rate: 3 m/s |
Special properties | Irradiated |
Ambient temperature (operation) | -50 °C ... 105 °C (cable, fixed installation) |
-40 °C ... 105 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -50 °C ... 105 °C (cable, fixed installation) |
Ambient temperature (operation) (flexible installation) | -40 °C ... 105 °C (Cable, flexible installation) |
Item number | 1550546 |
Packing unit | 5 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CDA |
GTIN | 4046356155618 |
Weight per piece (including packing) | 245.77 g |
Weight per piece (excluding packing) | 245.77 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia