SAC-4P-30,0-PVC/M12FR SH VA
-
Sensor/actuator cable
1426094
Sensor/actuator cable, 4-position, PVC, black RAL 9005, shielded, free cable end, on Socket angled M12, coding: A, cable length: 30 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Stainless steel |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 4 |
Coding type | A |
Cable length | 30 m |
PVC black [PVC] | |
Dimensional drawing |
|
Cable weight | 52 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | PVC black [PVC] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.4 mm ±0.02 mm |
External cable diameter | 5.90 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Optical shield covering | 85 % |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 59 mm |
Flame resistance | As per UL-Style 2464 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Special properties | Free of substances which would hinder coating with paint or varnish |
Silicone-free | |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1426094 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CJA |
GTIN | 4055626444437 |
Weight per piece (including packing) | 1,680 g |
Weight per piece (excluding packing) | 1,680 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
SAC-M12-EXCLIP-F - Locking clip 1558991
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia