FWP 11+1
-
Power plug
1029717
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 12, Rated cross section: 6 mm2, color: gray
Product details
Compatible products
Your advantages
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations