NW46T-PCNJ
-
Plug
1567213
Plug, nom. voltage: 300 V, nominal current: 10 A, number of positions: 24, mounting type: Panel mount
Plug, nom. voltage: 300 V, nominal current: 10 A, number of positions: 24, mounting type: Panel mount