IECEx
Approval ID: IECEx DEK 22.0001U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 137 V | 22 A | 0.2 - 4 | ||
| with pitch spacer | 275 V | 22 A | 0.2 - 4 | |
ATEX
Approval ID: DEKRA 22ATEX0001U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 137 V | 22 A | 0.2 - 4 | ||
| with pitch spacer | 275 V | 22 A | 0.2 - 4 | |