cULus Recognized
Approval ID: E60425-20180122Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 24 - 12 | ||
C | ||||
150 V | 20 A | 24 - 12 | ||
D | ||||
300 V | 10 A | 24 - 12 |
Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of rows: 1, number of positions per row: 2, product range: TDPT 2,5/..-SP, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 24 - 12 | ||
C | ||||
150 V | 20 A | 24 - 12 | ||
D | ||||
300 V | 10 A | 24 - 12 |