cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 13.5 A | 24 - 14 | ||
Use group C | ||||
150 V | 13.5 A | 24 - 14 | ||
Use group D | ||||
300 V | 10 A | 24 - 14 |
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 13.5 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTDA 2,5/..-PH, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 13.5 A | 24 - 14 | ||
Use group C | ||||
150 V | 13.5 A | 24 - 14 | ||
Use group D | ||||
300 V | 10 A | 24 - 14 |