BCP-508- 3 GN BD:MODBUSSO - PCB connector
1901586

product line COMBICON Connectors M
cross section 2.5 mm2
connection method Screw connection with tension sleeve
screw head form Slotted Phillips recess
type of packaging packed in cardboard

PCB connector, color: pastel green, number of positions: 3, product range: BCP, pitch: 5.08 mm, screw head form: H1L Slotted Phillips recess, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors