cULus Recognized
Approval ID: E60425-20071007Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 8 A | 30 - 14 | ||
D | ||||
300 V | 8 A | 30 - 14 |
VDE report with production monitoring
Approval ID: 40040694Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
160 V | 8 A | 0.2 - 1.5 |