FLKM-6FLK14/MSTB/SO214
-
Passive module
2311153
VARIOFACE interface module
VARIOFACE interface module
Product type | Interface module |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 60 V AC/DC |
Max. current carrying capacity per branch | 1 A |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | 6ES7321-1BH02-0AA0 |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH10-0AA0 |
Field level | |
Connection method | Screw connection, D-SUB |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 6 |
Number of positions | 28 |
Pitch | 2.54 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 270 mm |
Height | 90 mm |
Depth | 60 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2311153 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | 086 |
Product key | DK2AZZ |
GTIN | 4046356180979 |
Weight per piece (including packing) | 310.32 g |
Weight per piece (excluding packing) | 310.32 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |