FLKM 50/KDS3-MT/PLC
-
Passive module
2289531
VARIOFACE interface module, for 32 channels, with knife disconnect terminal blocks and test sockets to the peripherals
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 50 |
No. of channels | 32 |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | 60 V DC |
Max. permissible current | 1 A (per path) |
Max. permissible total current | 2 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-OB32 | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
QY81P | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 353 | |
DAI 453 | |
DDO 353 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BL00-0AA0 | |
CPU 313C | |
CPU 313C-2PtP |
Field level | |
Connection method | Screw connection with disconnect knife |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 214 mm |
Height | 90 mm |
Depth | 61 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6.6 green |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | At least one functional insulation against adjacent modules is complied with (in the support rail direction). If the application has stricter requirements for the insulation (basic insulation or reinforced insulation), they must be realized by applying suitable measures (e. g. partition plates). |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2289531 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2181 |
GTIN | 4017918057619 |
Weight per piece (including packing) | 478.6 g |
Weight per piece (excluding packing) | 365.06 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia