QPD W 4PE2,5 6-11 M25 BK ELED
-
Panel feed-through
1403697
QUICKON panel feed-through, black, 4+ PE pole, 1.0 mm2 ... 2.5 mm2/690 V/20 A, with QUICKON nut, for cable diameter of 6 mm.... 11 mm, with 5 welded-on 2.5 mm2 cable wires, 0.125 m long, cut flat at the end. A ring cable lug is located on the PE.
Product details
Product type | Panel feed-through |
Product family | QPD |
Type | QPD 5x2,5 |
Number of positions | 5 |
Connection profile | 4+PE |
Number of connections | 10 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection method On the device side | IDC connection |
Connection method On the field side | IDC connection |
Frequency of connections between conductors of the same cross section | max. 10 |
Conductor connection | |
Conductor cross section flexibel | 1 mm² ... 2.5 mm² |
Conductor cross section solid | 1 mm² ... 2.5 mm² |
Connection cross section AWG | 16 ... 14 |
Tightening torque Union nut | 10 Nm |
Tightening torque Locking nut | 5 Nm |
Wrench size Union nut | 27 mm |
Wrench size Locking nut | 30 mm |
Dimensional drawing |
|
Wrench size | 27 mm |
Wrench size for mounting | 27 mm |
Rated surge voltage (II/2) | 8 kV |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 6 kV |
Rated current | 20 A |
rated voltage (II/2) | 1000 V |
rated voltage (III/2) | 1000 V |
Rated voltage (III/3) | 690 V |
Nominal voltage UN | 690 V |
Nominal current IN | 20 A |
Color | black (RAL 9005) |
Material Housing | PA |
Material Contact | CuZn |
Material Contact surface | silver-plated |
Flammability rating according to UL 94 | V0 |
Material wire insulation | PVC / PE |
Cable length | 0.125 m |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
External cable diameter | 6 mm ... 11 mm |
Wire diameter including insulation | 2 mm ... 3.8 mm |
Material wire insulation | PVC / PE |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
IP69K | |
Impact strength | IK07 |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Temperature when conductor connected | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Item number | 1403697 |
Packing unit | 1 pc |
Minimum order quantity | 500 pc |
Note | Made to order (non-returnable) |
Sales key | BF6 |
Product key | AF6ACB |
GTIN | 4046356663823 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440602 |
ECLASS-15.0 | 27440602 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia