NBC-MSD/ 9,5-937/FSD SCO
-
Network cable
1423134
Network cable, PROFINET CAT5 (100 Mbps), 4-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: D / IP65, on Socket straight M12 SPEEDCON, coding: D / IP65, cable length: 9.5 m, Product tested according to customer specification/rail application
Product details
Product type | Data cable preassembled |
Sensor type | PROFINET |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | PROFINET |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Type | Plug straight M12 SPEEDCON / IP65 |
Number of positions | 4 |
Locking type | SPEEDCON |
Coding type | D (Data) |
Shielded | yes |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Degree of protection | IP65 |
Connection 2 | |
Type | Socket straight M12 SPEEDCON / IP65 |
Locking type | SPEEDCON |
Coding type | D (Data) |
Shielded | yes |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Degree of protection | IP65 |
Cable length | 9.5 m |
PROFINET BETAtrans® railway application CAT5 [939] | |
Dimensional drawing |
|
Cable weight | 71 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET BETAtrans® railway application CAT5 [939] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal runtime | 4.4 ns/m |
Signal speed | 0.75 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.4 mm ±0.1 mm |
External cable diameter | 6.60 mm ±0.2 mm |
Outer sheath, material | PE-X |
External sheath, color | black |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | Cell PE |
Single wire, color | white-blue, orange-yellow |
Thickness, outer sheath | 1.00 mm |
Overall twist | Star quad |
Max. conductor resistance | ≤ 54.4 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | < 13.00 mΩ/m (f = 1 MHz) |
< 8.00 mΩ/m (f = 10 MHz ... 100 MHz) | |
Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
Cable capacity | 44 nF/km (Line-line) |
Cable impedance | 100 Ω ±15 Ω (f = 0.5 MHz ... 3 MHz) |
Nominal voltage, cable | 125 V |
Test voltage Core/Core | 1000 V AC (50 Hz, 1 min.) |
Test voltage Core/Shield | 1000.00 V AC (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 6 x D |
Smallest bending radius, fixed installation | 33 mm |
Smallest bending radius, movable installation | 40 mm |
Tensile strength | ≤ 60 N (temporary) |
≤ 15 N (Permanent) | |
Near end crosstalk attenuation (NEXT) | 76 dB (with 1 MHz) |
71 dB (at 4 МHz) | |
64 dB (at 10 MHz) | |
60 dB (at 16 MHz) | |
56 dB (at 31.25 МHz) | |
52 dB (at 62.5 МHz) | |
48 dB (at 100 MHz) | |
45 dB (at 155 MHz) | |
42 dB (at 200 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 73 dB (with 1 MHz) |
68 dB (at 4 МHz) | |
61 dB (at 10 MHz) | |
57 dB (at 16 MHz) | |
53 dB (at 31.25 МHz) | |
49 dB (at 62.5 МHz) | |
45 dB (at 100 MHz) | |
42 dB (at 155 MHz) | |
39 dB (at 200 MHz) | |
Return attenuation (RL) | 25 dB (with 1 MHz) |
25 dB (at 4 МHz) | |
28 dB (at 10 MHz) | |
28 dB (at 16 MHz) | |
27 dB (at 31.25 МHz) | |
26 dB (at 62.5 МHz) | |
25 dB (at 100 MHz) | |
25 dB (at 155 MHz) | |
23 dB (at 200 MHz) | |
Shield attenuation | 1.5 dB (with 1 MHz) |
3.3 dB (at 4 МHz) | |
5.3 dB (at 10 MHz) | |
6.9 dB (at 16 MHz) | |
9.9 dB (at 31.25 МHz) | |
14.5 dB (at 62.5 МHz) | |
18.8 dB (at 100 MHz) | |
23.6 dB (at 155 MHz) | |
27.3 dB (at 200 MHz) | |
60.00 dB (up to 1000 MHz) | |
Halogen-free | in accordance with EN 50267-2-1 |
in accordance with EN 60684-2 | |
Flame resistance | in accordance with EN 60332-1-2 |
in accordance with EN 50266-2-5 | |
in accordance with ISO 14572 5.21 (UN ECE-R 118.01) | |
Concentration of fumes | EN 61034-2 |
Resistance to oil | in accordance with EN 50306-4, 72 hours at 100°C, IRM 902 |
Fire protection in rail vehicles | BS 6853 (Internal cable Ia, Ib, II/external cable Ia, Ib, II) |
DIN 5510-2 (Fire protection level 1, 2, 3, 4) | |
EN 45545-2 (Risk level HL1 - HL3) | |
EN 50306-4 | |
NF F16-101 (Classification C/F1) | |
NF F16-101 (Internal cable A1, A2, B/external cable A1, A2, B) | |
NFPA 130 | |
PN-K-02511 | |
UIC 564-2 (Class A) | |
Other resistance | Resistant to fuel (in accordance with EN 50306-4, 168 hours at 70°C, IRM 903) |
Resistant to ozone (in accordance with EN 50306-4, 72 hours at 40°C, method B, volumetric concentration of 200 x 10-6) | |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 70 °C (Cable, flexible installation) | |
160 °C (Short circuit) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1423134 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CJI |
GTIN | 4055626326146 |
Weight per piece (including packing) | 634 g |
Weight per piece (excluding packing) | 634 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
UNSPSC
UNSPSC 21.0 | 26121604 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia