TC-2KS40-AI16-MP2-PR-CSTM
-
Module carrier
1067991
This product needs further products for operation.
Mandatory accessories
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Module carrier |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible current | 1 A (Signal/channel) |
Nominal voltage UN | < 50 V DC (Per signal/channel) |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV |
Supported controller YOKOGAWA STARDOM | |
Suitable I/O card | NFAI143 |
Supply | |
Designation | Feed-in module |
Note | Power supply via 2902066 MINI MCR-2-PTB power terminal and 2904504 MINI MCR-2-FM-RC fault signaling module |
Fuse | 2x 2.5 A Slow-blow (exchangeable) |
Input voltage | 24 V DC |
Input voltage range | 19.2 V DC ... 30 V DC |
Redundant supply | yes, decoupled from diodes |
Polarization and surge protection | Yes |
Output name | Switching output |
Contact switching type | 1 N/C contact (alarm = open) |
Maximum switching voltage | 50 V DC (0.3 A) |
30 V DC (2 A) | |
33 V AC (2 A) |
Status display | 2x green LEDs (PWR1 and PWR2) |
Width | 148 mm |
Height | 170 mm |
Depth | 160 mm |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 70 °C (Please observe module specifications) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 2g, according to IEC 60068-2-6 |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | No end clamp |
Mounting position | vertical, horizontal |
Item number | 1067991 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2 |
Product key | DK273C |
GTIN | 4055626739618 |
Weight per piece (including packing) | 1,466 g |
Weight per piece (excluding packing) | 1,466 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia