KC-0161ZE451025
-
Master cable
1591241
Master cable, application: Sensor/actuator box Plastic, number of positions: 19, slot assignment: Double, status display: no; master cable connection: M23 plug connection, PUR/PVC, cable length: 25 m, shielding: no
Product details
Notes on operation | The master cable is earmarked for use on the sensor/actuator boxes with an M23 plug-in connection. |
Product type | Master cable, assembled |
Application | Sensor/actuator box |
Number of positions | 19 |
Nominal voltage UN | 150 V |
Connection method | Fixed connection |
Status display present | no |
Material Housing | PUR |
Material of contact, master cable side | CU alloy |
Material of the contact carrier on the master cable side | PA |
Material of contact surface, master cable side | gold-plated |
Connection 2 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M23 |
Cable length | 25 m |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 183.7 kg/km |
UL AWM Style | 20549 (80°C/300 V) |
Number of positions | 19 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor structure, voltage supply | 56x 0.15 mm |
AWG power supply | 17 |
Conductor cross section | 16x 0.5 mm² (Signal line) |
3x 1 mm² (power line) | |
Wire diameter incl. insulation | 1.5 mm ±0.1 mm (Signal line) |
2.1 mm ±0.1 mm (power line) | |
External cable diameter | 10.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, black, violet, gray/pink, red/blue, white/green, brown/green, white/yellow, yellow/brown, white/gray, gray/brown |
Inner sheath thickness | ≥ 0.15 mm |
Thickness, outer sheath | ≥ 0.76 mm |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 79 mm |
Smallest bending radius, movable installation | 105 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 10 x D, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | according to DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -40 °C ... 125 °C (Plug / socket) |
Item number | 1591241 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABR |
Product key | ABRDCB |
GTIN | 4046356188944 |
Weight per piece (including packing) | 44.72 g |
Weight per piece (excluding packing) | 44.72 g |
Customs tariff number | 85444290 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia