UM1-TMF (3,5X5) OG
-
Marker for terminal blocks
0833001
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 34-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: orange
Product details
Product type | Klemmenmarker |
Pitch | 3.5 mm |
Marking | |
Number of individual labels | 34 |
Number of individual labels per row | 17 |
Number of marker strips | 2 |
Width | 2.95 mm |
Height | 5.20 mm |
Depth | 2.35 mm |
Pitch | 3.5 mm |
Length | 5 mm |
RoHS compliant | yes |
Color | orange (RAL 2003) |
Material | PC |
Flammability rating according to UL 94 | V2 |
Components | free from silicone, halogen, and cadmium |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | IEC 61010-1:2010-06 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | snap in |
Item number | 0833001 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | BG2 |
Product key | BG211C |
GTIN | 4046356983891 |
Weight per piece (including packing) | 1.3 g |
Weight per piece (excluding packing) | 1.3 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
BLUEMARK CLED - Printer 5147999
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
TMP-UM-MAG3 - Magazine 0831202
-
BLUEMARK MAG UM-TM - Magazine 0803335
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia