PIK 6-PE/L/NT
-
Installation protective conductor terminal block
2714268
Installation protective conductor terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 41 A, Screw connection, 1st and 3rd level connection left, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
General | Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. |
Product type | Ground terminal block |
Number of connections | 5 |
Number of rows | 3 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 4 kV |
Current carrying capacity of the neutral busbar | 140 A |
Number of connections per level | 2 |
Nominal cross section | 6 mm² |
Tightening torque disconnect slide | M2,5 0.5 ... 0.6 Nm |
1st and 3rd level connection left | |
Connection method | Screw connection |
Screw thread | M3 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 9 mm |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
Cross section AWG | 24 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
Nominal current | 41 A |
Maximum load current | 41 A (with 6 mm² conductor cross-section) |
Nominal voltage | 400 V (phase conductor/phase conductor) |
250 V (phase conductor/PE) | |
250 V (phase conductor/N) | |
Nominal cross section | 6 mm² |
Width | 8.2 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
General | |
Terminal block mounting | 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M3) |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
Screw thread | M2,5 |
Terminal block mounting | 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M3) |
Item number | 2714268 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE12 |
Product key | BE1253 |
GTIN | 4017918104863 |
Weight per piece (including packing) | 37.29 g |
Weight per piece (excluding packing) | 37.27 g |
Customs tariff number | 85369010 |
Country of origin | GR |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
ATP-PIK - Partition plate 2714145
-
SBS 8:UNBEDRUCKT - Marker card 1007235
-
SZS 0,6X3,5 - Screwdriver 1205053
-
X-PEN 0,35 - Marker pen 0811228
-
AB-UTI/3 - Support bracket 3076038
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8 CUS - Zack Marker strip, flat 0825030
-
ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
UCT-TMF 8 CUS - Marker for terminal blocks 0829672
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
AKG 16 BU - Connection terminal block 0423014
-
AKG 35 BU - Connection terminal block 0424013
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia