EMT (103X17)R TQ CUS - Insert label
0830239

Insert label, For marking Siemens S7-300 controllers, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: insert, text field height: 17 mm, text field width: 103 mm

Product details








Compatible products


Your advantages

EMT (103x17)R TQ is a turquoise insert label for marking Siemens S7-300 controllers
Thanks to their special shape, the EMT (103x17)R insert labels remain securely inside the collar of the Siemens controller once inserted
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements