ICS25-SKT-BTL100X110-V-7035+4PPC4
-
Housing set
1457224
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light gray (similar RAL 7035), width: 25 mm, height: 100 mm, depth: 116.7 mm, incl. 4 PCB connectors, 4-pos., Push-in spring connection, for 2.5 mm2, nominal current: 16 A, 320 V, PCB surface: 9600 mm2
Product details
Assembly note | Please observe the assembly instructions available in the download area. |
Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
General | The PCB surface specification is for orientation purposes and is based on a basic PCB. The housing can also accommodate several PCBs. |
Product type | Stackable housing set |
Housing type | DIN rail housing |
Housing series | ICS |
Product family | ICS25-..100X.. |
Number of positions | 16 |
Max. number of positions | 16 (pitch: 5 mm) |
Number of rows | 4 |
Ventilation openings present | yes |
Connection method | Push-in spring connection |
Dimensional drawing |
|
Width | 25 mm |
Height | 100 mm |
Depth | 116.7 mm |
Depth from top edge of DIN rail | 110 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Lower housing part) | light gray (RAL 7035) |
Color (Upper housing part) | light gray (RAL 7035) |
Color (Housing cover) | transparent |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Surface characteristics | untreated |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % (maximum) |
Number of PCB holders | 2 |
Type of PCB mount | Latching |
Total PCB surface | 9600 mm² |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1457224 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACH |
Product key | ACHAEK |
GTIN | 4063151855246 |
Weight per piece (including packing) | 135 g |
Weight per piece (excluding packing) | 130 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190301 |
ECLASS-15.0 | 27190301 |
ETIM
ETIM 9.0 | EC001031 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia