Optical transmission with FO technology provides superior immunity to interference at maximum transmission ranges without restricting the transmission bandwidth.
FL MC EF WDM-B SC
-
FO converters
2902659
FO converter (replacement device B), for full duplex transmission from 10/100Base-T(X) to individual simplex fiberglass with WDM (wavelength division multiplex) technology, SC simplex fiber optic connection (1550/1310 nm). Device set (type A and type B) required for operation.
This product needs further products for operation.
Mandatory accessories
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| MTTF | 1400 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 599 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 101 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 492 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 133 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Signal delay | ± 1.3 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
| Basic functions | Store-and-forward media converter |
| Functions | |
| Basic functions | Store-and-forward media converter |
| Security functions | |
| Basic functions | Store-and-forward media converter |
| Functionality | |
| Basic functions | Store-and-forward media converter |
| Electrical isolation | according to IEEE 802.3 |
| VCC // FE // Ethernet | |
| Maximum power dissipation for nominal condition | 2.64 W |
| Test voltage data interface/power supply | 0.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC (Screw connection) |
| 18 V DC ... 30 V DC (as an alternative or redundant, via backplane bus contact and system current supply) | |
| Nominal supply voltage | 24 V DC |
| Typical current consumption | 110 mA (24 V DC) |
| Protective circuit | Reverse polarity protection |
| Supply | |
| Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 |
| Stripping length | 7.00 mm |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Basic functions | Store-and-forward media converter |
| Data: optical FO | |
| Transmit capacity, minimum | ≥ -14 dBm ((9/125 µm) dynamic in link mode (average)) |
| Transmit capacity, maximum | ≤ -8 dBm ((9/125 µm) dynamic in link mode (average)) |
| Transmission length incl. 3 dB system reserve | 38 km (F-E 9/125 0.36 dB/km) |
| 34 km (F-E 9/125 0.4 dB/km) | |
| 28 km (F-E 9/125 0.5 dB/km) | |
| 21 km (F-G 62.5/125 0.7 dB/km F 1000) | |
| 5.5 km (F-G 62.5/125 2.6 dB/km F 600) | |
| 21 km (F-G 50/125 0.7 dB/km F 1200) | |
| 9 km (F-G 50/125 1.6 dB/km F 800) | |
| Connection method | SC simplex |
| Wavelength | 1550 nm (Send) |
| 1310 nm (Receiving) | |
| Minimum receiver sensitivity | min. -31 dBm (dynamic in link mode (average)) |
| Maximum receiver sensitivity | -3 dBm (dynamic in link mode (average)) |
| Transmission medium | Multi-mode fiberglass |
| Single-mode fiberglass | |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 10/100 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (shielded twisted pair) |
| Transmission medium | Copper |
| Signal LEDs | Activity, link status, 10/100 Mbps |
| Auto-negotiation modes | Auto |
| Link through | Link fault pass through |
| MDI-/MDI-X switchover | Auto-MDI(X) |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| FO cable | |
| Fiber types | 50/125 µm |
| 62.5/125 µm | |
| Fiberglass | |
| Free fall in accordance with IEC 60068-2-32 | Free fall: 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 25g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (in acc. with UL) | |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF11ATEX2902658X |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Zone 2, AEx nA IIC T4 | |
| Class I, Zone 2, Ex nA IIC T4 Gc X | |
| Class I, Div. 2, Groups A, B, C, D | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Shipbuilding | |
| Identification | DNV GL |
| Shipbuilding data | |
| Temperature | B |
| Humidity | A |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Test Level 3) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (DC supply) |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Electrical isolation | according to IEEE 802.3 |
| Mounting type | DIN rail mounting |
| Item number | 2902659 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC311 |
| GTIN | 4046356669696 |
| Weight per piece (including packing) | 168.7 g |
| Weight per piece (excluding packing) | 120 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| Lead (CAS: 7439-92-1) | |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 03938ca7-74e6-467c-b2ac-ea5280eb8b03 |
Compatible products
-
FL MC EF WDM-SET SC - FO converters 2902660
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115550
-
FOC-SC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115548
-
FOC-ST:PA-SC:PA-OS2:D01/1 - FO patch cable 1115582
-
FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable 1115581
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Full duplex communication with only one fiber
Transmission ranges up to 38 km
Auto negotiation
Auto MDI/MDI-X switch-over
Link fault pass through (LFPT) and far end fault (FEF) functions for easy connection monitoring
10/100 Mbps
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia