EXTENDER 2010 ETH COAX-G
-
Ethernet extender
1319320
Gigabit Ethernet extender, network extension with coaxial cable up to 1 kilometer and bandwidth up to 1 Gbps, Power over Link function (PoL) for the power supply of additional devices via the coaxial cable, Power over Ethernet function (PoE)
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Ethernet extender |
| MTTF | 293 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 134 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 55 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Pollution degree | 2 |
| Functions | |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Management functions | Plug and Play, diagnostics via LEDs, PoL switch on the device |
| Redundancy functions | Ring segment redundancy (All devices at a ring segment) |
| Security functions | |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Encryption methods | AES path encryption, Advanced Encryption Standard |
| System limits | |
| Number of supported devices | ≤ (Per G.hn segment, without PoL) |
| Functionality | |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Electrical isolation | VCC (US+GND) // Ethernet (PoE) // G.hn (without PoL) // FE |
| Mains type | Permanent line |
| Test voltage data interface/power supply | 1.5 kV AC (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 57 V DC |
| Nominal supply voltage | 24 V DC (Without PoL, without PoE) |
| 48 V DC (With PoL or with PoE) | |
| Power consumption | ≤ 7.5 W (Without PoL, without PoE) |
| ≤ 37.5 W (Without PoL, with PoE) | |
| ≤ 37.5 W (With PoL, without PoE) | |
| ≤ 82.5 W (With PoL, with PoE) | |
| Protective circuit | Overload protection, protection against polarity reversal; Internal device protection: 2x 5 AF, internal series diode |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| ≥ 0.5 mm² (PoL cables in accordance with DIN VDE 0100, part 523) | |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| ≥ 0.5 mm² (PoL cables in accordance with DIN VDE 0100, part 523) | |
| Conductor cross-section, flexible [AWG] | 24 ... 16 |
| Stripping length | 10.00 mm |
| Signal | Ethernet |
| Basic functions | Gigabit Ethernet extender in accordance with ITU G.9960 |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100/1000 Mbps |
| Connection method | RJ45 jack, shielded |
| Note on the connection method | CAT6 |
| Autonegotiation | |
| PoE port status: Always active Mode: Auto |
|
| No. of channels | 1 |
| Transmission length | < 100 m (shielded twisted pair) |
| Protocols supported | Protocol-transparent for TCP/IP, IPv4, and IPv6 |
| Maximum output power | 15 W (at ≤ 55°C) |
| 30 W (at ≤ 50 °C) | |
| Data: G.hn interface in accordance with ITU G.9960 | |
| Transmission speed | ≤ 1000 Mbps (Depending on the quality of the data line) |
| Connection method | BNC female connector for coaxial cables, 75 Ω |
| Note on the connection method | Short-circuit-proof |
| Transmission length | ≤ 1000 m (Depending on the quality of the data line) |
| Transmission method | QAM (quadrature amplitude modulation) carrier frequency method |
| Output power | ≤ 91 W (With PoL) |
| Dimensional drawing |
|
| Width | 23 mm |
| Height | 101 mm |
| Depth | 115 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 1g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g, 11 ms |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C (Free standing, without PoE) |
| -40 °C ... 55 °C (Free standing, PoE up to 15 W) | |
| -40 °C ... 50 °C (Free standing, PoE up to 30 W) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 55035 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4, Class A, industrial area of application |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (80% amplitude modulation with 1 kHz) |
| Field intensity | 10 V/m |
| Frequency range | 3 GHz ... 6 GHz (80% amplitude modulation with 1 kHz) |
| Field intensity | 3 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV |
| Signal | ± 2.2 kV (Ethernet, G.hn) |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (Symmetrical, unshielded supply line) |
| ± 1 kV (Asymmetrical, unshielded supply line) | |
| Signal | ± 1 kV (Ethernet signal / asymmetrical: shielded Ethernet cable) |
| ± 4 kV (Ethernet signal / asymmetrical: cable to ground, unshielded G.hn cable) | |
| ± 2 kV (Ethernet signal / symmetrical: cable to cable, unshielded G.hn cable) | |
| ± 4 kV (Telecommunication lines, symmetrical, unshielded, with primary protection) | |
| ± 1 kV (Telecommunication lines, symmetrical, unshielded, without primary protection) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz (80% amplitude modulation with 1 kHz) |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Assembly note | To allow for air circulation, mount the device freestanding, with a clearance of at least one centimeter on all sides to other devices. |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 1319320 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC361 |
| GTIN | 4063151604806 |
| Weight per piece (including packing) | 201.05 g |
| Weight per piece (excluding packing) | 144 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170407 |
| ECLASS-15.0 | 19170407 |
ETIM
| ETIM 10.0 | EC000309 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 23.83 kg CO2e |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL CRIMPTOOL - Assembly tool 2744869
-
FBS 2-5 GY - Plug-in bridge 3038969
-
ME-SAS - Shield connection clamp 2853899
-
ME-SAS MINI - Shield connection clamp 2200456
-
FL DIN RA - DIN rail adapter 2891053
-
ME-MAX-NEF/QUINT20A - EMC filter 2319919
Your advantages
Use of existing twisted pair cables or coaxial cables
Flexible network configuration
Easy startup, plug and play
Network transparent (no IP configuration required)
Protocol-transparent transmission of all standard Ethernet protocols
PHOENIX CONTACT Trading LLC
Twin Tower Building No. 3279, 6th Floor, King Abdullah Branch Road, Al Quds District, Riyadh 13214, Kingdom of Saudi Arabia, Short Address Code: RFQA3279