ME MAX 17,5 G 3-3 GN
-
Electronics housing
2200354
DIN rail housing, Complete housing with metal foot catch, tall design, without vents, width: 17.6 mm, height: 99 mm, depth: 113.65 mm, color: green (similar RAL 6021), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
| Housing type | DIN rail housing |
| Housing type | Modular housings |
| Housing series | ME-MAX |
| Product family | ME MAX 17,5.. |
| Number of positions | 12 |
| 24 | |
| Max. number of positions | 24 (pitch: 3.5 mm) |
| 18 (pitch: 5 mm) | |
| 12 (pitch: 7.25 mm/7.5 mm) | |
| Number of rows | 3 |
| 3 | |
| Number (Connection openings) | 6 |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 99 mm |
| Depth | 113.65 mm |
| Depth from top edge of DIN rail | 107 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Housing) | green (RAL 6021) |
| Material Housing | PA |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | 600 |
| Surface characteristics | untreated |
| Power dissipation single housing for 20 °C | |
| Ambient temperature | 20 °C |
| Reduction factor | 1 |
| Mounting position | vertical |
| Power dissipation | 4.9 W |
| Power dissipation single housing for 30 °C | |
| Ambient temperature | 30 °C |
| Reduction factor | 0.91 |
| Mounting position | vertical |
| Power dissipation | 4.45 W |
| Power dissipation single housing for 40 °C | |
| Ambient temperature | 40 °C |
| Reduction factor | 0.81 |
| Mounting position | vertical |
| Power dissipation | 4 W |
| Power dissipation single housing for 50 °C | |
| Ambient temperature | 50 °C |
| Reduction factor | 0.7 |
| Mounting position | vertical |
| Power dissipation | 3.4 W |
| Power dissipation single housing for 60 °C | |
| Ambient temperature | 60 °C |
| Reduction factor | 0.57 |
| Mounting position | vertical |
| Power dissipation | 2.8 W |
| Power dissipation single housing for 70 °C | |
| Ambient temperature | 70 °C |
| Reduction factor | 0.49 |
| Mounting position | vertical |
| Power dissipation | 2.4 W |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % |
| Number of PCB holders | 1 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2200354 |
| Packing unit | 10 pc |
| Minimum order quantity | 250 pc |
| Note | Made to order (non-returnable) |
| Sales key | ACH |
| Product key | ACHABA |
| GTIN | 4046356566155 |
| Weight per piece (including packing) | 61.88 g |
| Weight per piece (excluding packing) | 55.6 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190101 |
| ECLASS-15.0 | 27190101 |
ETIM
| ETIM 9.0 | EC001031 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MCO 1,5/ 4-G1L-3,5 KMGY - PCB header 2278364
-
MCO 1,5/ 4-G1R-3,5 KMGY - PCB header 2278377
-
MC 1,5/ 4-ST-3,5 GY7035 - PCB connector 1769074
-
FMC 1,5/ 4-ST-3,5 GY7035 - PCB connector 1773578
-
FK-MCP 1,5/ 4-ST-3,5 GY7035 - PCB connector 1773594
-
MSTBO 2,5/ 3-G1L KMGY - PCB header 2853750
-
MSTBO 2,5/ 3-G1R KMGY - PCB header 2853763
-
MSTBO 2,5/ 3 G1L THRR44 BK - PCB header 2915216
-
MSTBO 2,5/ 3 G1R THRR44 BK - PCB header 2915229
-
MSTBO 2,5/ 3-G1PL GY7035 - PCB header 2200328
-
MSTBO 2,5/ 3-G1PR GY7035 - PCB header 2200329
-
PSPT 2,5/ 3-ST KMGY - PCB connector 2202345
-
MSTBT 2,5 HC/ 3-STP GY7035 - PCB connector 2200333
-
GMSTBO 2,5 HV/ 2-GL-7,25 THR - PCB header 2199867
-
GMSTBO 2,5 HV/ 2-GR-7,25 THR - PCB header 2199760
-
GMSTBT 2,5 HV/2-ST-7,25 GY7035 - PCB connector 2199757
-
ME MAX B-17,5 KMGY - Filler plug 2706959
-
MKDSO 1,5/ 4-L-3,5 KMGY - PCB terminal block 2278432
-
MKDSO 1,5/ 4-R-3,5 KMGY - PCB terminal block 2278429
-
MKDSO 2,5/ 3-L KMGY - PCB terminal block 2854102
-
MKDSO 2,5/ 3-R KMGY - PCB terminal block 2854092
-
MKDSO 2,5 HV/ 2L-7,5 KMGY - PCB terminal block 2199676
-
MKDSO 2,5 HV/ 2R-7,5 KMGY - PCB terminal block 2199773
-
FKDSO 2,5/ 3-L KMGY - PCB terminal block 2200318
-
FKDSO 2,5/ 3-R KMGY - PCB terminal block 2200317
-
ME FE-CONTACT - Functional ground contact 2908294
-
ME MAX B-17,5 KMGY - Filler plug 2706959
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
ME MF 17,5 - Base latch 2908281
-
ME BUS FE CONTACT - Functional ground contact 2278076
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
ME 17,5 TBUS 1,5/4P1S KMGY - DIN rail bus connector 2201731
-
ME 17,5 TBUS ADAPTER KMGY - DIN rail bus connector 2201757
-
PCO 17,5-L KMGY - Power connector 2201684
-
ME MAX TBUS BS KMGY - Filler plug 2199650
-
E/ME TBUS NS35 GY - End bracket 2713780
-
MC 1,5/ 5-ST-3,81 AU - PCB connector 1860883
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
PBR 42A BU - Cross connection 2201916
-
PBR 42A GY - Cross connection 2201917
-
PBR 42A RD - Cross connection 2201915
-
ME-SAS - Shield connection clamp 2853899
-
CR MSTBO-G1 - Coding section 2199618
Your advantages
Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia