FDX-20 series DIN rail distributor for Plug and Play connection, equipped with 6x LC Duplex couplings and 1x Q-ODC 12-pos. socket, socket attached on the underside (upon request, the socket can also be attached on the top). Housing (2-part) prepared for DIN rail mounting through the rear-side adapter (this can also be mounted on the side)
FOC-PP-OS12-LCD6-OM1
-
Distributor
1019679
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 12, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Product details
| Type | Rail-mountable module |
| Sensor type | Ethernet |
| Number of positions | 12 |
| Connection profile | LC-Duplex |
| No. of conductors | 12 |
| Number of module slots | 6 |
| Number of slots | 12 |
| Protective cover | yes |
| Cable outlet | above and below |
| Attenuation | ≤ 0.6 dB |
| Transmission medium | FO |
| Connection technology | |
| Connection method | M17 circular connector |
| Width | 40 mm |
| Height | 130 mm |
| Depth | 115 mm |
| Housing | |
| Housing width | 40 mm |
| Mechanical characteristics | |
| Ferrule diameter | 1.25 mm |
| Color (Front frame) | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Ferrule material | PPS |
| Housing material | Metal |
| Housing surface material | Powder-coated, gray (metal housing) |
| Cable type | Multimode fiberglass |
| Cable type | Fan out |
| External cable diameter | ≤ 12.00 mm (of 6 mm) |
| 6 mm ... 12 mm | |
| Individual wire diameter | 2 mm |
| FO cable | |
| Number of fibers | 12 |
| Fiber | GOF |
| Fiber type | Multimode fiberglass 62.5/125 µm |
| Transmission medium | FO |
| Attenuation | ≤ 0.6 dB |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 55 °C |
| Mounting type | DIN rail mounting |
| Assembly note | Option for flexible replugging of DIN rail adapter |
| Item number | 1019679 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB |
| Product key | ABNHAC |
| GTIN | 4063151637453 |
| Weight per piece (including packing) | 575.6 g |
| Weight per piece (excluding packing) | 494.811 g |
| Customs tariff number | 85367000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170113 |
ETIM
| ETIM 9.0 | EC001130 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-OP12-OP12-GL02/10 - Connecting cable 1415353
-
FOC-OP12-OP12-GL02/20 - Connecting cable 1415354
-
FOC-OP12-OP12-GL02/30 - Connecting cable 1419693
-
FOC-OP12-OP12-GL02/40 - Connecting cable 1415355
-
FOC-OP12-OP12-GL02/50 - Connecting cable 1419696
-
FOC-OP12-OP12-GL02/100 - Connecting cable 1415357
-
FOC-OP12-OP12-GL02/160 - Connecting cable 1421814
-
FOC-OP12-OP12-GL02/200 - Connecting cable 1421822
-
FOC-MODUL:3U-OS12-LCD6-OM1 - Module 1419978
-
FOC-FR19:1U-OS12-LCD6-OM1 - Patch panel 1419974
-
FOC-FR19:1U-2OS12-LCD12-OM1 - Patch panel 1419973
-
FOC-LC:PA-LC:PA-OM1:D01/0.5 - FO patch cable 1144197
-
FOC-LC:PA-LC:PA-OM1:D01/1 - FO patch cable 1146497
-
FOC-LC:PA-LC:PA-OM1:D01/2 - FO patch cable 1146505
-
FOC-LC:PA-LC:PA-OM1:D01/3 - FO patch cable 1111843
-
FOC-LC:PA-LC:PA-OM1:D01/5 - FO patch cable 1146514
-
FOC-LC:PA-LC:PA-OM1:D01/10 - FO patch cable 1146520
-
FOC-OP12-OP12-GL02/60 - Connecting cable 1415230
-
FOC-OP12-OP12-GL02/70 - Connecting cable 1419709
-
FOC-OP12-OP12-GL02/80 - Connecting cable 1415356
-
FOC-OP12-OP12-GL02/90 - Connecting cable 1419714
-
FOC-OP12-OP12-GL02/120 - Connecting cable 1419717
-
FOC-OP12-OP12-GL02/140 - Connecting cable 1421810
-
FOC-OP12-OP12-GL02/150 - Connecting cable 1421812
-
FOC-OP12-OP12-GL02/180 - Connecting cable 1421818
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Reduced installation time with plug-and-play
Pin assignment straight in line in a link
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Transmission rate up to 1000 Mbps
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia