ME PLC 40 BUS 10/10 KIT BKVPE1 - DIN rail bus connector
2202059

Bus connector set consisting of 2 x 10-pos. connectors, plastic upper part and base, plus metal clamp for mounting on DIN rail, without PCB

Product details









Compatible products


Your advantages

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option