EV-RCM-6DC-WAT-X10
-
Differential current monitoring
1309695
CHARX control modular, the residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.
Product details
Product type | Residual current monitoring module |
Product family | CHARX control modular |
Application | Residual current monitoring module for detecting AC and DC residual voltages in 50/60 Hz AC installations |
Manufacturer | Western Automation |
Manufacturer Designation | RCM14-03 |
Number of charging points | 1 |
Charging standard | Type 2 |
Charging mode | Mode 3 |
Charging controllers | |
Number of charging points | 1 |
Type of charging current | AC |
Power consumption | min. 60 mW |
Measuring current transducer | |
Diameter of measuring coil | 14 mm |
Measuring range: Residual current | |
Residual current IΔn | 30 mA (AC) |
6 mA (DC) | |
Rated current In | 100 A (1-phase) |
40 A (3-phase) | |
Supply | |
Supply voltage range | 10.8 V DC ... 13.2 V DC (nominal voltage range) |
Nominal power consumption | 60 mW |
Frequency range | 50 Hz ... 60 Hz |
Conductor connection | |
Connection method | Pin strip 4-pos. |
Conductor cross-section AWG | 26 |
Number of interfaces | 2 (Error/Test) |
Width | 60.7 mm |
Height | 33.6 mm |
Depth | 32.50 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Conformity/Approvals | |
Conformance | CE-compliant |
Standards | |
Standards/regulations | IEC 62955 |
Mounting position | any |
Item number | 1309695 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | XWB |
Product key | XWBRYA |
GTIN | 4063151560867 |
Weight per piece (including packing) | 46.4 g |
Weight per piece (excluding packing) | 46.4 g |
Customs tariff number | 85437090 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27144703 |
ECLASS-15.0 | 27144703 |
ETIM
ETIM 9.0 | EC002889 |
UNSPSC
UNSPSC 21.0 | 39121800 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia