TU-16P1NA24100
-
Device connector rear mounting
1613171
M23, Device connector rear mounting, series: TU, straight, shielded: yes, Bayonet locking, Flat gasket, Panel thickness max.: 2.5 mm, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance