SACC-DSIV-M12FS-5CON-L180 SH
-
Device connector rear mounting
1421685
Sensor/actuator flush-type socket, 5-pos., M12, A-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | Rear mounting (M12 x 1, with locking nut) |
Tightening torque | 1 Nm ... 1.5 Nm (Installation-side) |
Product type | Circular connectors (device side) |
Number of positions | 5 |
Shielded | yes |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material Housing | CuZn |
Material Housing surface | Ni |
Material Insulating body | PA 6.6 |
Material Contact | CuZn |
Material Seal | NBR |
Flammability rating according to UL 94 | HB |
Rated surge voltage | 1.5 kV |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Conductor connection | |
Connection method | Wave soldering |
Contact connection type | Socket |
Tightening torque | 1 Nm ... 1.5 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
-25 °C ... 85 °C (Cable, flexible installation) | |
-40 °C ... 85 °C (cable, fixed installation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1421685 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Sales key | AB |
Product key | ABQEAH |
GTIN | 4055626277530 |
Weight per piece (including packing) | 15 g |
Weight per piece (excluding packing) | 14 g |
Customs tariff number | 85366990 |
Country of origin | HU |
ECLASS
ECLASS-13.0 | 27440110 |
ECLASS-15.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | aab09c15-b4df-46a5-9ac0-7ddd79691775 |
Compatible products
Your advantages
Standard pin assignments and codings for signal transmission with a uniform design-in design
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia