SACC-DSI-FS-8CON-PG9/0,5-0,14X - Device connector rear mounting
1239077

Device connector rear mounting, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products