DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via NACS vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX PNAC-DC375-5,0MAS00P
-
DC charging cable
1724727
CHARX connect professional, NACS (North American Charging Standard), DC charging cable, up to 700 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, with analog temperature sensors, supports four-wire measurement technology, PHOENIX CONTACT logo, UL 2251, SAE J3400, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
Product details
Compatible products
Your advantages
The separate ergonomic handle ensures comfortable handling and prevents heating of the handle surfaces
Touch protection with molded caps and precise temperature sensors provide maximum safety
Conformance with UL, SAE, IEC, and IATF standards ensures the highest quality and compatibility
Available on request with your logo, custom cable length, and assembled cable end
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001