ST-06KP0,34-0,50
-
Crimp contact
1242312
Crimp contact, Pin, turned, contact diameter: 0.6 mm, connection cross section: 0.34 mm2 ... 0.5 mm2, contact material: CuZn, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring