RF-17S1N8A9V02 - Coupler connector
1614000

connection method

Coupler connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 17, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 6 mm ... 10 mm, number of positions: 17, connection method: Crimp connection, series: RF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products