Data front plates offer numerous connection options in a very confined space, as different contact inserts can be freely combined. Service interfaces are available with the following inserts:
- D-SUB 9
- RJ45
- USB
- Sockets
- SC-RJ coupling
The electrical outlets and service interfaces provide a great deal of flexibility for various applications. The sockets and interfaces can be used in harsh industrial environments. They are suitable for control cabinets, infrastructure components, and a wide range of devices. The sockets can be installed on the DIN rail or by means of direct mounting.
Double socket, for India/Africa and other countries, with LED display, Type: D, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, DIN rail or direct mounting, Country marking: India / Africa
Double socket, LED display, Typ: AB 20A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 20 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508
Double socket, for Italy and other countries, with extended touch proofness/shutter, LED display, Pin connector pattern type L, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy
The electrical outlets with a German and American pin connector pattern feature an additional USB-A and USB-C interface. This means that various devices can be supplied. You can choose between Push-in and screw connection for the power connection.
Service interfaces
Service interfaces in control cabinets improve the efficiency and safety of maintenance and servicing work. Specialist personnel can easily access the electronics without opening the control cabinet. Operational interruptions are avoided. The protected service interfaces also minimize the risk of incorrect operation and maintain system integrity.
Data front plates offer numerous connection options in a very confined space, as different contact inserts can be freely combined. Service interfaces are available with the following inserts:
The robust, temperature-resistant mounting frames with IP65 degree of protection enable use in harsh industrial environments. The product portfolio includes metal and plastic frames for one or two data front plates.
The compact service sockets are particularly space-saving and are ideal for data access on smaller control boxes and devices. The data interfaces are mounted in a standard 22 mm hole. The IP65 degree of protection ensures that the installation is reliably protected against water and dust.
Socket in the control cabinet
Available with 11 different plug geometries, the electrical outlets can be used internationally for control cabinet building or systems manufacturing. Additional functions such as LED indicators, fuses, switches, or circuit breakers extend the range of possible applications.
You can choose to wire the electrical outlets with Push-in or screw connection technology. The procedure for mounting the sockets is also extremely flexible. Either latch them onto the DIN rail or mount them directly by means of screw or adhesive mounting. In combination with the adapter plate, the sockets can also be built into the service interfaces.
Fused sockets provide mains protection. In the event of a fault, they only trip selectively so that other areas of the power grid remain in operation. At the same time, replacing the fuse is quick and easy. Sockets with integrated switches disconnect the power to connected devices individually, without actuating the backup fuse or unplugging the mains plug.
Color versions identify sockets with particular tasks, e.g., a safety power supply from a separate power source. An LED indicates whether the socket is in operation and a voltage is present.
Along with standard mounting on the DIN rail, these sockets can also be screwed directly onto a suitable surface. Thus, the products can be installed flexibly and based on the situation.
The terminal points of the electrical outlets are all arranged on the lower side. This reduces the space required and enables convenient wiring. Along with the time-saving Push-in connection, socket versions with the classic and well proven screw connection technology are also available.