VC-AMS 7 - Contact insert
1607751

Contact insert, Range of articles: VARIOCON, design: VC4, color: light gray, number of positions: 7, min. conductor cross-section: 0.5 mm2, max. conductor cross-section: 16 mm2, rated voltage: 690, rated current: 70 A, Connection method: Screw connection, Connectors may only be connected/disconnected when under no load.

Product details









Compatible products



Your advantages

Proven COMBICON technology
Universal connection
Can be keyed to prevent incorrect connection