HC-M-01-AT-M-40 - Contact insert module
1417381

Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Pin, Axial screw connection, 1000 V, 200 A, 6 mm2 ... 70 mm2, application: Power

Product details