ES-FT-BPC-C 50-70 OG - Connector
1228827

Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross-section: 50 mm2, max. conductor cross-section: 70 mm2, rated voltage: 1500, rated current: 250 A, Connection method: Crimp

Product details









Compatible products



Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof