PPC 2,5-NS/1-L - COMBI coupling
3000652

cross section
connection method
Flow Pictogram
voltage Pictogram

COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/15, NS 35/7,5, color: gray

Product details









Compatible products



Your advantages

For secure and space-saving accommodation of plug-in contacts in cable ducts and distributor shafts
The Push-in technology COMBI couplings for self-assembly provide solutions that users can implement themselves