The Charge Repay Service on a desktop PC and a smartphone

Charge Repay Service – billing service for home chargers

With the Charge Repay Service, charging processes for electrical vehicles can be billed easily and in compliance with calibration laws. With the patented retrofit hardware, each domestic home charger is empowered for billing in compliance with calibration laws. Users of the Charge Repay Services can flexibly purchase a new home charger or retrofit existing models. The user-friendly web app enables the classification of charging processes as private or business. 

Ask a question for additional information about these products

About the Charge Repay Service

Electric car with charging connector
Charge Repay Service on screen
Charge Repay Service on a smartphone
Control cabinet wiring
Electric car with charging connector

With the integration of the home energy system comes added complexity. The Charge Repay Service provides drivers with complete flexibility when choosing a home charger. Existing systems are not replaced, they are simply integrated. The billing service does not block interfaces and does not interfere with an existing home installation.

Charge Repay Service on screen

The Charge Repay Service offers an automated onboarding process that significantly reduces the administrative effort for vehicle fleet management. The entire process, including reimbursement of the charging costs to drivers, is covered. A user-friendly admin platform ensures that all relevant information is accessible at all times.

Charge Repay Service on a smartphone

Payments to company car drivers are made directly via the Charge Repay Service. This reduces the effort required for integration into existing systems. The company receives a single monthly bill. The sensitive data of company car drivers remains protected by the service. Alternatively, all relevant data can also be called up via API for integration into existing HR tools.

Control cabinet wiring

Certified electricians ensure the safe, standard-compliant, and above all, prompt installation of the hardware throughout Germany. Through remote prechecks prior to installation, the installers ensure that all local conditions are taken into consideration.

charge-repay.io
Further information on the Charge Repay Service

Find out in detail how the Charge Repay Service from Phoenix Contact works.

Find out more
Charge Repay Service

Special features of the solution

  • Cost-effective: cost savings of up to 50% compared to replacing an existing home charger with a solution that is compliant with calibration laws
  • User-oriented: use of existing home installations and integration of photovoltaic systems, maximum flexibility for new installations, and rapid availability
  • Sustainable and legally compliant: sustainable retrofitting of existing home chargers, no need to replace hardware
Charge@Home white paper

Download our Charge@Home white paper now Future-proof vehicle fleet management

Our white paper examines the requirements for home charging solutions. The white paper illustrates how these charging solutions are used for the legally compliant billing of company cars. Find out more about the installation of home chargers, legal framework conditions, and efficient billing solutions for charging at home.

Your personal contact person

For all questions regarding the Charge Repay Service

I look forward to receiving your inquiry! Please do not hesitate to contact us.