CES-LRG-BK-25 - Cable sleeve
0801640

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 24 mm ... 25 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products