G-ESIS-M32-S68N-PEPDS-BK - Cable gland
1424469

Cable gland, material for screw connection: PA, application: Ex, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: jet black RAL 9005, with flat gasket

Product details









Compatible products



Your advantages

Glow-wire test: 750°C
Weatherproof sealing material
Halogen-free