cUL Recognized
Approval ID: E153698-20140124Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
48 V | 1 A | 26 |
UL Recognized
Approval ID: E153698-20140124Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
48 V | 1 A | 26 |