RC-16S2N12K063 - Cable connector
1601165

M23, Cable connector, series: RC, straight plastic-sheathed, shielded: yes, Screw locking mechanism, Direction of rotation: Counter direction, contact connection type: Socket, Solder cup, cable diameter range: 5.5 mm ... 6.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products