RC-09P1N8A800P
-
Cable connector
1621219
M23, Cable connector, straight, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 10.5 mm, coding: N
Product details
Order information: | Order crimp contacts 8 x Ø 1 mm, 1 x Ø 2 mm separately |
Product type | Circular connector (cable-side) |
Insulating body | |
Note | Order information: Order crimp contacts 8 x Ø 1 mm, 1 x Ø 2 mm separately |
Coding | N |
Connection method | Crimp connection |
Contact switching type | Pin |
Application | Signal |
Number of positions | 9 |
Direction of rotation | Standard |
Connection profile | 8+1 |
Number Contact (Contact group 1) | 1 |
Diameter Contact (Contact group 1) | 2 mm |
Rated current Contact (Contact group 1) | 20 A (for max. connection cross section) |
Rated voltage Contact (Contact group 1) | 48 V AC |
74 V DC | |
Rated surge voltage | 1.5 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Contact group 2) | 8 |
Diameter Contact (Contact group 2) | 1 mm |
Nominal current per signal contact | 8 A |
Rated voltage Contact (Contact group 2) | 48 V AC |
74 V DC | |
Housing | |
Note | Order contact inserts separately |
Thread type | M23 |
Type of locking | Screw locking mechanism |
Pg screw connection | none |
Housing material | Metal |
Degree of protection (plugged in) | IP65 |
IP67 | |
IP68 | |
Seal | |
External cable diameter | 3 mm ... 10.5 mm |
Seal material | NBR |
Item number | 1621219 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Note | Made to order (non-returnable) |
Sales key | ABR |
Product key | ABRAFA |
GTIN | 4046356896337 |
Weight per piece (including packing) | 68.87 g |
Weight per piece (excluding packing) | 68.87 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
RC-12P2000 - Crimp contact 1597862
-
RC-1KP2000 - Crimp contact 1602996
-
RC-22P2000 - Crimp contact 1603321
-
RC-22P2300 - Crimp contact 1603324
-
RC-22P2400 - Crimp contact 1603325
-
RC-21P2000 - Crimp contact 1603310
-
RC-21P2300 - Crimp contact 1603313
-
RC-21P2400 - Crimp contact 1611637
-
RC-5SP2000 - Crimp contact 1603529
-
RC-59P2000 - Crimp contact 1603498
-
RC-5CP2000 - Crimp contact 1603513
-
RC-5AP2000 - Crimp contact 1603505
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia