UL Listed
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 10 A | - 18 | 1 |
| Signal | 60 V | 2 A | - 20 | 1 |
cUL Listed
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 8 A | - 18 | |
| Signal | 60 V | 2 A | - 20 | |