The Basicline 3000 PC is a configurable box PC that utilizes the Intel® Celeron® 1020E 2.2 GHz processor, chosen for its balance of processing power, graphics performance, and energy efficiency. The robust design and I/O capability make the Basicline 3000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connections to legacy RS-232 devices. One of the COM ports can also be configured for RS-422 or RS-485 protocols. The BL BPC 3000 is configurable with a variety of options. The BL BPC 3001 is pre-configured to accept your choice of operating system and mass storage device (CF card, SSD or HDD).
BL BPC 3001
-
Box PC
2400080
IP20-rated industrial box PC (BPC) with energy-efficient Intel® dual-core Celeron® processor equipped with Intel HD 4000 graphics and 4 GB RAM. Ready for installation of CF, HDD, or SSD mass storage device.
Free download available.
Downloads
Product details
Compatible products
Your advantages
IP20 degree of protection
3 COM ports
Intel® HD Graphics 4000
Powerful and efficient dual core Intel® Celeron® processor